Libero® SoC Design Suite supports commercial PolarFire FPGAs, which can be used today to start design activity for RT PolarFire FPGAs. Libero SoC software includes synthesis support for Triple Module Redundancy (TMR), which can be used for SEU mitigation. To run designs in hardware, you can use the RT PolarFire FPGA Development Kit(RTPF-DEV-KIT) or PolarFire FPGA Evaluation Kit (MPF300-EVAL-KIT).
Notes:
RT PolarFire FPGAs integrate our fifth-generation nonvolatile low-power FPGA fabric with the industry's lowest power high-performance Serializer/Deserializer (SerDes) transceivers on a single chip while maintaining resistance to radiation-induced configuration upsets in the harshest radiation environments, such as space flight (LEO, MEO, GEO, HEO, and deep space) and high-altitude aviation.
The RT PolarFire Development Kit is a platform for developing and evaluating designs that use our RT PolarFire FPGAs. Take advantage of high-speed serial connectivity and bus interfaces to evaluate your control, DSP, AI/ML and image processing applications.
The RTG4 FPGA Development Kit provides an evaluation and development platform for space applications such as data transmission, serial connectivity, bus interface and high-speed designs using RTG4 radiation-tolerant, high-density and high-performance FPGAs.
FlashPro6 offers exceptionally high performance through USB 3.0 that supports Serial Peripheral Interconnect (SPI) client and JTAG interfaces.
FlashPro5 offers high performance through USB 2.0 that supports Serial Peripheral Interconnect (SPI) and JTAG interfaces.
FlashPro4 is designed for JTAG programming of older Microchip FPGA families, including IGLOO, ProASIC3, SmartFusion, and Fusion. It is suitable for existing designs that do not require SPI Slave programming, advanced debugging, or high-speed programming
Silicon Sculptor 4 CE-compliant production device programmer works alongside Silicon Sculptor adapter modules to program the FPGA devices. It concurrently programs large FPGA parts without performance degradation.
Live Chat